@W: BN231 |Constraints on tristate nets currently not supported
@W: BN132 :"d:\cases\coretse\coretse_webserver\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3626:2:3626:14|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_16,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_15
@W: BN132 :"d:\cases\coretse\coretse_webserver\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3580:2:3580:14|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_15,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_14
@W: BN132 :"d:\cases\coretse\coretse_webserver\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3534:2:3534:14|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_14,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_13
@W: BN132 :"d:\cases\coretse\coretse_webserver\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3488:2:3488:14|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_13,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_12
@W: BN132 :"d:\cases\coretse\coretse_webserver\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3442:2:3442:14|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_12,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_11
@W: BN132 :"d:\cases\coretse\coretse_webserver\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3396:2:3396:14|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_11,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"d:\cases\coretse\coretse_webserver\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3304:2:3304:13|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_9,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"d:\cases\coretse\coretse_webserver\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3258:2:3258:13|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_8,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"d:\cases\coretse\coretse_webserver\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3212:2:3212:13|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_7,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"d:\cases\coretse\coretse_webserver\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3166:2:3166:13|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_6,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_10
@W: MT462 :"d:\cases\coretse\coretse_webserver\component\work\coretse_webserver\serdes_if2_0\coretse_webserver_serdes_if2_0_serdes_if2.v":98:15:98:32|Net SERDES_IF2_0.REFCLK1_OUT appears to be an unidentified clock source. Assuming default frequency. 
@W: MT532 :"d:\cases\coretse\coretse_webserver\component\actel\directcore\coretse_ahb\2.1.105\rtl\vlog\core_obfuscated\msgmii_clkrst.v":354:0:354:5|Found signal identified as System clock which controls 3 sequential elements including CORETSE_AHB_0.CoreTSE_top_inst.CORETSE_AHBio0\.CORETSE_AHBOi0.CORETSE_AHBo1i0.CORETSE_AHBoO1.  Using this clock, which has no specified timing constraint, can adversely impact design performance. 
@W: MT530 :"d:\cases\coretse\coretse_webserver\component\actel\directcore\coretse_ahb\2.1.105\rtl\vlog\core_obfuscated\pemgt.v":1863:0:1863:5|Found inferred clock pemgt|CORETSE_AHBi01_inferred_clock which controls 290 sequential elements including CORETSE_AHB_0.CoreTSE_top_inst.CORETSE_AHBilI.CORETSE_AHBiOooI.CORETSE_AHBooOo.CORETSE_AHBIIOi[7:0]. This clock has no specified timing constraint which may adversely impact design performance. 
@W: MO111 :|Tristate driver CORETSE_AHB_0_AHBMTX_HLOCK_t on net CORETSE_AHB_0_AHBMTX_HLOCK has its enable tied to GND (module CoreTSE_Webserver) 
@W: MO111 :|Tristate driver CORETSE_AHB_0_AHBMRX_HLOCK_t on net CORETSE_AHB_0_AHBMRX_HLOCK has its enable tied to GND (module CoreTSE_Webserver)